Grove Gear 20YF-1-1.125-56C-15-L9
Part #:20YF-1-1.125-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | LQ: | 4.46 in |
| LL: | 2.12 in | BE: | 0.38 in |
| V: | 1.94 in | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| AG: | 4.65 | P: | 1.38 in |
| AF: | 0.19 | AE2: | 0.85 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 8 | T: | 1.125 |
| D: | 2.31 | I: | 3.61 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.56 |
| Output Shaft Direction: | 1 | Bore Code: | 18 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

