Grove Gear 20YF-1-1.125-56C-20-L1
Part #:20YF-1-1.125-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | G: | 1.82 |
| D: | 2.31 | AF: | 0.19 |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| AK: | 4.5 | AG: | 4.65 |
| T: | 1.125 | BF: | 0.41 |
| LQ: | 4.46 in | BE: | 0.38 in |
| AE2: | 0.85 | P: | 1.38 in |
| BD: | 5.88 | AA: | 8 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Bore Code: | 18 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.24 | Model Code: | 20YF |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

