How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AB: | 3.69 | G: | 1.82 |
| V: | 1.94 in | AG: | 4.65 |
| AE2: | 0.85 | D: | 2.31 |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | AA: | 8 |
| H: | 0.53 in | T: | 1.125 |
| I: | 3.61 in | BF: | 0.41 |
| P: | 1.38 in | AK: | 4.5 |
Technical Specifications
| Bore Code: | 18 | Ratio: | 25:1 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.01 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 20YF |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

