How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.85 |
| H: | 0.53 in | AG: | 4.65 |
| AJ: | 5.88 | AB: | 3.69 |
| G: | 1.82 | LQ: | 4.46 in |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 2.12 in | I: | 3.61 in |
| D: | 2.31 | AA: | 8 |
| T: | 1.125 | BD: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| P: | 1.38 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Model Code: | 20YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 25:1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.01 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

