Grove Gear 20YF-1-1.125-56C-30-L1
Part #:20YF-1-1.125-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| D: | 2.31 | BE: | 0.38 in |
| BD: | 5.88 | P: | 1.38 in |
| AG: | 4.65 | V: | 1.94 in |
| BF: | 0.41 | AB: | 3.69 |
| T: | 1.125 | G: | 1.82 |
| AJ: | 5.88 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | AA: | 8 |
| AE2: | 0.85 | I: | 3.61 in |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 0.896 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

