Grove Gear 20YF-1-1.125-56C-30-L2
Part #:20YF-1-1.125-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | LL: | 2.12 in |
| P: | 1.38 in | AF: | 0.19 |
| G: | 1.82 | AE2: | 0.85 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 3.61 in | LQ: | 4.46 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | D: | 2.31 |
| AG: | 4.65 | AA: | 8 |
| BF: | 0.41 | T: | 1.125 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
Technical Specifications
| Bore Code: | 18 | Ratio: | 30:1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.896 |
| Output RPM: | 58.3 | Series Code: | OE |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

