Grove Gear 20YF-1-1.125-56C-30-L3
Part #:20YF-1-1.125-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 4.46 in | I: | 3.61 in |
| AE2: | 0.85 | G: | 1.82 |
| T: | 1.125 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| P: | 1.38 in | V: | 1.94 in |
| AG: | 4.65 | D: | 2.31 |
| AF: | 0.19 | AA: | 8 |
| AB: | 3.69 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Bore Code: | 18 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.896 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

