How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.82 |
| AB: | 3.69 | LL: | 2.12 in |
| BD: | 5.88 | I: | 3.61 in |
| AG: | 4.65 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 1.38 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 8 | T: | 1.125 |
| LQ: | 4.46 in | D: | 2.31 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.125 in | Model Code: | 20YF |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Bore Code: | 18 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.896 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

