Grove Gear 20YF-1-1.125-56C-40-L3
Part #:20YF-1-1.125-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| AE2: | 0.85 | AF: | 0.19 |
| BF: | 0.41 | P: | 1.38 in |
| AK: | 4.5 | I: | 3.61 in |
| D: | 2.31 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.82 | AB: | 3.69 |
| T: | 1.125 | AA: | 8 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.71 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Model Code: | 20YF | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

