Grove Gear 20YF-1-1.125-56C-50-L4
Part #:20YF-1-1.125-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | LL: | 2.12 in |
| I: | 3.61 in | AK: | 4.5 |
| AF: | 0.19 | AA: | 8 |
| AB: | 3.69 | V: | 1.94 in |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 2.31 | P: | 1.38 in |
| AG: | 4.65 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| T: | 1.125 | G: | 1.82 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Output RPM: | 35 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 0.563 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

