Grove Gear 20YF-1-1.125-56C-60-L9
Part #:20YF-1-1.125-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | LQ: | 4.46 in |
| AG: | 4.65 | AE2: | 0.85 |
| G: | 1.82 | H: | 0.53 in |
| LL: | 2.12 in | BE: | 0.38 in |
| D: | 2.31 | I: | 3.61 in |
| AK: | 4.5 | P: | 1.38 in |
| BD: | 5.88 | V: | 1.94 in |
| AJ: | 5.88 | T: | 1.125 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| AB: | 3.69 | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.491 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

