How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | G: | 1.82 |
| AJ: | 5.88 | AG: | 4.65 |
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 3.69 | D: | 2.31 |
| BE: | 0.38 in | AE2: | 0.85 |
| V: | 1.94 in | P: | 1.38 in |
| I: | 3.61 in | T: | 1.125 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 20YF |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Bore Code: | 18 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.304 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

