How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| BE: | 0.38 in | AE2: | 0.85 |
| AF: | 0.19 | G: | 1.82 |
| AG: | 4.65 | BD: | 5.88 |
| P: | 1.38 in | AA: | 8 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | T: | 1.125 |
| LQ: | 4.46 in | AJ: | 5.88 |
| AB: | 3.69 | AK: | 4.5 |
| BF: | 0.41 | I: | 3.61 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.304 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 20YF |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

