Grove Gear 20YF-1-1.125-56C-80-L3
Part #:20YF-1-1.125-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.85 | AF: | 0.19 |
| D: | 2.31 | AA: | 8 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | LQ: | 4.46 in |
| I: | 3.61 in | G: | 1.82 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| T: | 1.125 | AG: | 4.65 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.304 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Model Code: | 20YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

