Grove Gear 20YF-1-1.125-56C-80-L4
Part #:20YF-1-1.125-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 4.65 | AA: | 8 |
| LL: | 2.12 in | T: | 1.125 |
| LQ: | 4.46 in | BE: | 0.38 in |
| AB: | 3.69 | P: | 1.38 in |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 5.88 | D: | 2.31 |
| AE2: | 0.85 | AF: | 0.19 |
| G: | 1.82 | I: | 3.61 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 20YF | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Bore Code: | 18 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.304 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

