Grove Gear 20YF-1-1.125-56C-80-L9
Part #:20YF-1-1.125-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.69 |
| AG: | 4.65 | I: | 3.61 in |
| BE: | 0.38 in | AF: | 0.19 |
| AJ: | 5.88 | LL: | 2.12 in |
| AK: | 4.5 | G: | 1.82 |
| BD: | 5.88 | V: | 1.94 in |
| T: | 1.125 | H: | 0.53 in |
| AA: | 8 | AE2: | 0.85 |
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| D: | 2.31 | P: | 1.38 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.304 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

