How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.41 |
| LL: | 2.12 in | I: | 3.61 in |
| P: | 1.38 in | LQ: | 4.46 in |
| BD: | 5.88 | AK: | 4.5 |
| V: | 1.94 in | H: | 0.53 in |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| G: | 1.82 | AA: | 8 |
| AF: | 0.19 | BE: | 0.38 in |
| AB: | 3.69 | AJ: | 5.88 |
| AG: | 4.65 | AE2: | 0.85 |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 20YF |
| Center Distance (in): | 2.063 | Assembly: | YF-1 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.24 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

