How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.85 |
| AB: | 3.69 | H: | 0.53 in |
| T: | 1.188 | V: | 1.94 in |
| I: | 3.61 in | AK: | 4.5 |
| AG: | 4.65 | P: | 1.38 in |
| BD: | 5.88 | LL: | 2.12 in |
| LQ: | 4.46 in | AA: | 8 |
| D: | 2.31 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | G: | 1.82 |
Technical Specifications
| Ratio: | 20:1 | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 87.5 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 20YF |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.24 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

