How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AA: | 8 |
| AE2: | 0.85 | BE: | 0.38 in |
| G: | 1.82 | H: | 0.53 in |
| AJ: | 5.88 | LQ: | 4.46 in |
| AF: | 0.19 | BD: | 5.88 |
| LL: | 2.12 in | AB: | 3.69 |
| AG: | 4.65 | P: | 1.38 in |
| AK: | 4.5 | T: | 1.188 |
| BF: | 0.41 | I: | 3.61 in |
| V: | 1.94 in | D: | 2.31 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Model Code: | 20YF | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.896 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

