How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| G: | 1.82 | D: | 2.31 |
| I: | 3.61 in | BD: | 5.88 |
| T: | 1.188 | LL: | 2.12 in |
| V: | 1.94 in | P: | 1.38 in |
| AF: | 0.19 | AB: | 3.69 |
| BE: | 0.38 in | AA: | 8 |
| AG: | 4.65 | H: | 0.53 in |
| LQ: | 4.46 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.896 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 20YF | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

