How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | D: | 2.31 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | I: | 3.61 in |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 8 | BE: | 0.38 in |
| G: | 1.82 | LL: | 2.12 in |
| AK: | 4.5 | AG: | 4.65 |
| AE2: | 0.85 | P: | 1.38 in |
| LQ: | 4.46 in | T: | 1.188 |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 20YF | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.896 | Bore Code: | 19 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

