How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.85 |
| AG: | 4.65 | AB: | 3.69 |
| I: | 3.61 in | AK: | 4.5 |
| AF: | 0.19 | AJ: | 5.88 |
| G: | 1.82 | T: | 1.188 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| LQ: | 4.46 in | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| D: | 2.31 | AA: | 8 |
| V: | 1.94 in | P: | 1.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Output Key: | 1/4 X 3.00 | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.896 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

