How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 3.69 |
| Center Distance (in): | 2.063 in | AA: | 8 |
| V: | 1.94 in | BF: | 0.41 |
| G: | 1.82 | D: | 2.31 |
| BD: | 5.88 | T: | 1.188 |
| AE2: | 0.85 | H: | 0.53 in |
| I: | 3.61 in | AF: | 0.19 |
| LQ: | 4.46 in | P: | 1.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.896 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Center Distance (in): | 2.063 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 20YF |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

