How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.31 |
| BF: | 0.41 | P: | 1.38 in |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 4.65 | AA: | 8 |
| BD: | 5.88 | T: | 1.188 |
| AF: | 0.19 | I: | 3.61 in |
| V: | 1.94 in | AE2: | 0.85 |
| LQ: | 4.46 in | AB: | 3.69 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
Technical Specifications
| Output RPM: | 58.3 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Model Code: | 20YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.896 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

