How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 5.88 |
| V: | 1.94 in | G: | 1.82 |
| LQ: | 4.46 in | P: | 1.38 in |
| AE2: | 0.85 | D: | 2.31 |
| AA: | 8 | T: | 1.188 |
| AF: | 0.19 | H: | 0.53 in |
| BE: | 0.38 in | AB: | 3.69 |
| I: | 3.61 in | LL: | 2.12 in |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Model Code: | 20YF |
| Output Diameter (in): | 1.188 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.896 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

