Grove Gear 20YF-1-1.188-56C-60-L2
Part #:20YF-1-1.188-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | G: | 1.82 |
| H: | 0.53 in | AB: | 3.69 |
| AA: | 8 | BE: | 0.38 in |
| V: | 1.94 in | I: | 3.61 in |
| AG: | 4.65 | P: | 1.38 in |
| AK: | 4.5 | BD: | 5.88 |
| D: | 2.31 | AF: | 0.19 |
| T: | 1.188 | AJ: | 5.88 |
| LQ: | 4.46 in | AE2: | 0.85 |
| BF: | 0.41 | LL: | 2.12 in |
Technical Specifications
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 60:1 | Model Code: | 20YF |
| Input HP @ 1750 RPM: | 0.491 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

