How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | T: | 1.188 |
| AE2: | 0.85 | AA: | 8 |
| AF: | 0.19 | AB: | 3.69 |
| AG: | 4.65 | AJ: | 5.88 |
| P: | 1.38 in | D: | 2.31 |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| H: | 0.53 in | I: | 3.61 in |
| LL: | 2.12 in | V: | 1.94 in |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 4.46 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.491 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

