How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LL: | 2.12 in |
| G: | 1.82 | AJ: | 5.88 |
| V: | 1.94 in | AA: | 8 |
| AK: | 4.5 | I: | 3.61 in |
| AF: | 0.19 | LQ: | 4.46 in |
| BD: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| D: | 2.31 | AB: | 3.69 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.85 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.491 |
| Model Code: | 20YF | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

