How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AG: | 4.65 |
| G: | 1.82 | BF: | 0.41 |
| LL: | 2.12 in | AA: | 8 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 4.46 in | D: | 2.31 |
| BD: | 5.88 | AF: | 0.19 |
| T: | 1.188 | V: | 1.94 in |
| AE2: | 0.85 | I: | 3.61 in |
| H: | 0.53 in | AB: | 3.69 |
Technical Specifications
| Assembly: | YF-1 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.491 | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | 20YF |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

