Grove Gear 20YF-1-1.250-140TC-20-L2
Part #:20YF-1-1.250-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.25 | I: | 3.61 in |
| LL: | 2.12 in | BD: | 5.88 |
| AE2: | 0.85 | BF: | 0.41 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| D: | 2.31 | AJ: | 5.88 |
| P: | 1.38 in | AF: | 0.19 |
| AG: | 4.65 | LQ: | 4.46 in |
| V: | 1.94 in | AB: | 3.69 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.24 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

