How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.82 |
| BF: | 0.41 | AE2: | 0.85 |
| BE: | 0.38 in | LQ: | 4.46 in |
| V: | 1.94 in | AB: | 3.69 |
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.31 | BD: | 5.88 |
| AJ: | 5.88 | I: | 3.61 in |
| P: | 1.38 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| AA: | 8 | T: | 1.25 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Model Code: | 20YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.24 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

