How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| P: | 1.38 in | LL: | 2.12 in |
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| AA: | 8 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.85 |
| G: | 1.82 | BD: | 5.88 |
| AB: | 3.69 | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| T: | 1.25 | I: | 3.61 in |
| V: | 1.94 in | D: | 2.31 |
Technical Specifications
| Assembly: | YF-1 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 20YF |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.01 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

