Grove Gear 20YF-1-1.250-140TC-25-L3
Part #:20YF-1-1.250-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8 |
| LQ: | 4.46 in | I: | 3.61 in |
| G: | 1.82 | LL: | 2.12 in |
| AE2: | 0.85 | AK: | 4.5 |
| T: | 1.25 | D: | 2.31 |
| AF: | 0.19 | AJ: | 5.88 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | BD: | 5.88 |
| BE: | 0.38 in | P: | 1.38 in |
| AG: | 4.65 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.01 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 2.063 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 20 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 20YF | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

