Grove Gear 20YF-1-1.250-140TC-25-L4
Part #:20YF-1-1.250-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| AJ: | 5.88 | T: | 1.25 |
| LQ: | 4.46 in | BF: | 0.41 |
| V: | 1.94 in | AA: | 8 |
| AB: | 3.69 | I: | 3.61 in |
| AG: | 4.65 | AK: | 4.5 |
| G: | 1.82 | D: | 2.31 |
| P: | 1.38 in | AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Bore Code: | 20 | Center Distance (in): | 2.063 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.01 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 20YF | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

