Grove Gear 20YF-1-1.250-140TC-25-L9
Part #:20YF-1-1.250-140TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AA: | 8 | I: | 3.61 in |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 1.94 in | AB: | 3.69 |
| LQ: | 4.46 in | AG: | 4.65 |
| G: | 1.82 | BF: | 0.41 |
| P: | 1.38 in | LL: | 2.12 in |
| T: | 1.25 | D: | 2.31 |
Technical Specifications
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Bore Code: | 20 | Model Code: | 20YF |
| Ratio: | 25:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.01 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

