Grove Gear 20YF-1-1.250-140TC-5-L1
Part #:20YF-1-1.250-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | D: | 2.31 |
| H: | 0.53 in | P: | 1.38 in |
| V: | 1.94 in | BE: | 0.38 in |
| G: | 1.82 | AE2: | 0.85 |
| LL: | 2.12 in | I: | 3.61 in |
| AJ: | 5.88 | AA: | 8 |
| AG: | 4.65 | T: | 1.25 |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| BD: | 5.88 | LQ: | 4.46 in |
Technical Specifications
| Bore Code: | 20 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.51 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Model Code: | 20YF |
| Output Diameter (in): | 1.25 in | Ratio Range: | 5:1 |
| Output RPM: | 350 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

