Grove Gear 20YF-1-1.250-140TC-5-L9
Part #:20YF-1-1.250-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BF: | 0.41 |
| LQ: | 4.46 in | AA: | 8 |
| T: | 1.25 | G: | 1.82 |
| BD: | 5.88 | AE2: | 0.85 |
| AF: | 0.19 | BE: | 0.38 in |
| I: | 3.61 in | V: | 1.94 in |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| AB: | 3.69 | AJ: | 5.88 |
| D: | 2.31 | H: | 0.53 in |
| LL: | 2.12 in | P: | 1.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.51 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 350 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

