Grove Gear 20YF-1-1.250-140TC-7.5
Part #:20YF-1-1.250-140TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | T: | 1.25 |
| BD: | 5.88 | LQ: | 4.46 in |
| H: | 0.53 in | D: | 2.31 |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 1.82 | I: | 3.61 in |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.41 |
| AG: | 4.65 | AB: | 3.69 |
| AA: | 8 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.39 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

