Grove Gear 20YF-1-1.250-140TC-7.5-L3
Part #:20YF-1-1.250-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AE2: | 0.85 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | G: | 1.82 |
| BF: | 0.41 | P: | 1.38 in |
| AF: | 0.19 | LQ: | 4.46 in |
| I: | 3.61 in | T: | 1.25 |
| AG: | 4.65 | AJ: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 233 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.39 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 20 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

