Grove Gear 20YF-1-1.250-56C-10-L4
Part #:20YF-1-1.250-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.85 |
| LL: | 2.12 in | BE: | 0.38 in |
| T: | 1.25 | G: | 1.82 |
| BD: | 5.88 | AB: | 3.69 |
| AJ: | 5.88 | LQ: | 4.46 in |
| P: | 1.38 in | AG: | 4.65 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| AF: | 0.19 | AA: | 8 |
| V: | 1.94 in | I: | 3.61 in |
| AK: | 4.5 | D: | 2.31 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.09 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

