How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.85 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | LL: | 2.12 in |
| AA: | 8 | I: | 3.61 in |
| D: | 2.31 | T: | 1.25 |
| BD: | 5.88 | G: | 1.82 |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
| LQ: | 4.46 in | AB: | 3.69 |
| AK: | 4.5 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.217 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Model Code: | 20YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

