Grove Gear 20YF-1-1.250-56C-100-L9
Part #:20YF-1-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| LQ: | 4.46 in | H: | 0.53 in |
| AE2: | 0.85 | D: | 2.31 |
| AK: | 4.5 | AF: | 0.19 |
| P: | 1.38 in | AB: | 3.69 |
| BF: | 0.41 | G: | 1.82 |
| AA: | 8 | I: | 3.61 in |
| T: | 1.25 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Model Code: | 20YF |
| Input HP @ 1750 RPM: | 0.217 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Assembly: | YF-1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

