Grove Gear 20YF-1-1.250-56C-15-L2
Part #:20YF-1-1.250-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.25 |
| LQ: | 4.46 in | AA: | 8 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.85 | AB: | 3.69 |
| AK: | 4.5 | AF: | 0.19 |
| P: | 1.38 in | BF: | 0.41 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | G: | 1.82 |
| I: | 3.61 in | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.56 |
| Model Code: | 20YF | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

