Grove Gear 20YF-1-1.250-56C-15-L3
Part #:20YF-1-1.250-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| V: | 1.94 in | AA: | 8 |
| T: | 1.25 | AK: | 4.5 |
| AF: | 0.19 | AJ: | 5.88 |
| G: | 1.82 | BD: | 5.88 |
| AB: | 3.69 | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| LQ: | 4.46 in | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.31 |
| BE: | 0.38 in | I: | 3.61 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.56 | Model Code: | 20YF |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

