Grove Gear 20YF-1-1.250-56C-15-L4
Part #:20YF-1-1.250-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | AK: | 4.5 |
| AG: | 4.65 | AA: | 8 |
| BF: | 0.41 | AE2: | 0.85 |
| D: | 2.31 | LL: | 2.12 in |
| AF: | 0.19 | T: | 1.25 |
| G: | 1.82 | AJ: | 5.88 |
| I: | 3.61 in | BE: | 0.38 in |
| AB: | 3.69 | P: | 1.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Ratio: | 15:1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Input HP @ 1750 RPM: | 1.56 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Service Factor: | 1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

