Grove Gear 20YF-1-1.250-56C-15-L9
Part #:20YF-1-1.250-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.25 | LQ: | 4.46 in |
| AF: | 0.19 | G: | 1.82 |
| AA: | 8 | I: | 3.61 in |
| D: | 2.31 | BD: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | AB: | 3.69 |
| P: | 1.38 in | AJ: | 5.88 |
| AE2: | 0.85 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.56 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Model Code: | 20YF | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

