Grove Gear 20YF-1-1.250-56C-20-L9
Part #:20YF-1-1.250-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.31 |
| H: | 0.53 in | T: | 1.25 |
| AG: | 4.65 | AE2: | 0.85 |
| G: | 1.82 | AF: | 0.19 |
| AJ: | 5.88 | P: | 1.38 in |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | LQ: | 4.46 in |
| AA: | 8 | I: | 3.61 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| BF: | 0.41 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Model Code: | 20YF | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.24 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

