How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.38 in |
| AE2: | 0.85 | AJ: | 5.88 |
| D: | 2.31 | AG: | 4.65 |
| H: | 0.53 in | T: | 1.25 |
| LQ: | 4.46 in | V: | 1.94 in |
| AA: | 8 | BD: | 5.88 |
| I: | 3.61 in | AB: | 3.69 |
| G: | 1.82 | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.01 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

