How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 4.46 in |
| AF: | 0.19 | P: | 1.38 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | G: | 1.82 |
| T: | 1.25 | AJ: | 5.88 |
| D: | 2.31 | AA: | 8 |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 3.69 | AE2: | 0.85 |
| AK: | 4.5 | I: | 3.61 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Center Distance (in): | 2.063 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Model Code: | 20YF |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Bore Code: | 20 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.896 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

