Grove Gear 20YF-1-1.250-56C-30-L2
Part #:20YF-1-1.250-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | BE: | 0.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AE2: | 0.85 | BF: | 0.41 |
| AK: | 4.5 | P: | 1.38 in |
| V: | 1.94 in | G: | 1.82 |
| LQ: | 4.46 in | BD: | 5.88 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| T: | 1.25 | H: | 0.53 in |
| AF: | 0.19 | AG: | 4.65 |
| AA: | 8 | AB: | 3.69 |
Technical Specifications
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.896 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Model Code: | 20YF |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

